Product SM31RQD
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3026839Alternative order number : 26839
- Male M12 × 1, 4-pin
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
EAN | 662488268398 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 60.33 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Receiver |
Design | Rectangular with thread |
Construction size | 71.3 x 12.3 x 30.7 mm, Mini Beam |
Range | 3000 mm |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP/NPN |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, Thermoplastic material, Yellow |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |
Special features | Encapsulated |
Mounting accessories
![]() |
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
![]() |
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 |
![]() |
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |
![]() |
SMB312B
Mounting bracket, stainless steel, for MINI-BEAM NAMUR |
3025519 |
![]() |
SMB3018SC
Mounting bracket, PTB black, for sensors with 18 mm thread |
3053952 |