Product S18SP6D
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3029410Alternative order number : 29410
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
EAN | 662488294106 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 142.43 g |
Technical Data
Function | Proximity switch |
Operating mode | Diffuse |
Design | Tube |
Construction size | M18 x 1 |
Range | 0…100 mm |
Light type | IR |
Operating voltage | 10…30 VDC |
Output function | Connection programmable, PNP |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -40…+70 °C |
Protection class | IP67/IP69 |
Special features | Encapsulated, Wash down |