Product Q40SP6LP
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3032361Alternative order number : 32361
- Cable, 2 m
 - Protection class IP67
 - Ambient temperature: -40…+70 °C
 - Operating voltage: 10…30 VDC
 - PNP switching output, changeover
 

General data
| EAN | 662488323615 | 
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor | 
| Customs tariff number | 85365019000 | 
| Country of origin | US | 
| Weight | 250 g | 
Technical Data
| Function | Retroreflective Sensor | 
| Operating mode | Polarized | 
| Design | Rectangular | 
| Construction size | 46 x 40.1 x 69.8 mm, Q40 | 
| Range | 50…6000 mm | 
| Light type | Red polarized | 
| Operating voltage | 10…30 VDC | 
| Output function | Connection programmable, PNP | 
| Electrical connection | Cable | 
| Cable length | 2.0 m | 
| Housing material | Plastic, Thermoplastic material | 
| Ambient temperature | -40…+70 °C | 
| Protection class | IP67 | 
| Special features | Encapsulated | 
Mounting accessories
								 
								 | 
							
								SMB30A
								 Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread  | 
							3032723 | 
								 
								 | 
							
								SMB30FAM10
								 Mounting bracket, stainless steel, for M10 x 1.5 thread, thread length 30 mm  | 
							3011185 | 
								 
								 | 
							
								SMB30SC
								 Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable  | 
							3052521 | 
								 
								 | 
							
								SMBAMS30P
								 Mounting bracket, stainless steel, for sensors with 30 mm thread  | 
							3073135 | 
Functional accessories
								 
								 | 
							
								BRT-3
								 Round reflector, reflection coefficient 1.0, material acrylic, ambient temperature -20…+60 °C  | 
							3016164 | 

