Product PIL46U
Plastic Fiber
Single Conductor — Jacketed Optical Cable Made of Plastic Fiber
Order number: 3034080Alternative order number : 34080
- Operation: opposed mode
- 2 pcs. included in delivery
- Polyethylene sheath, flexible
- Operating temperature: -30…+70 °C
- Cable, straight, customizable
- Integrated lens LO8FP
- Optical fiber, core diameter 1.0 mm
- Optical fiber, total length: ± 1829 mm

General data
EAN | 662488340803 |
eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
Customs tariff number | 85447000900 |
Country of origin | JP |
Weight | 59 g |
Technical Data
Accessory type | Plastic fiber |
For use with | Photoelectric sensors |
Construction size | 2026.7 mm |
Housing material | Plastic, PE, Black |
Ambient temperature | -30…+70 °C |