Product Q45AD9DL
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3037618Alternative order number : 37618
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 5…15 VDC
- NAMUR output: dark <= 1.2 mA ; light >= 2.1 mA
- Acc. to EN 60947‐5‐6 (NAMUR)
- ATEX category II 1 G, Ex zone 0

General data
| EAN | 662488376185 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 308.44 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Rectangular |
| Construction size | 87 x 54.1 x 44.5 mm, Q45 |
| Range | 0…1000 mm |
| Light type | IR |
| Operating voltage | 5…15 VDCNom. 8.2 VDC |
| Output function | Light operation, NAMUR |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G |
Mounting accessories
|
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
|
SMB30FAM10
Mounting bracket, stainless steel, for M10 x 1.5 thread, thread length 30 mm |
3011185 |
|
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Functional accessories
|
IM1-22EX-R
Isolating switching amplifier, 2-channel; 2 relay outputs; input NAMUR signal; selectable ON/OFF mode for wire-break and short-circuit monitoring; adjustable output mode (NO / NC mode); removable terminal blocks; width 18 mm; universal power supply unit |
7541231 |

