Product Q45BW22RQ1
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3040221Alternative order number : 40221
- M12 × 1 male connector
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 90…250 VAC
- Relay output, NO (SPST)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488402211 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 258 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Receiver |
| Design | Rectangular |
| Construction size | 56.4 x 44.5 x 102.6 mm, Q45 |
| Range | 0…60000 mm |
| Operating voltage | 90…250 VAC |
| Output function | NO contact, Relay output |
| Electrical connection | Connector, 1/2″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | keep/defer |

