Product Q45BB6DX
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3042476Alternative order number : 42476
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation, adjusted via switch
General data
EAN | 662488424763 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 324.77 g |
Technical Data
Function | Proximity switch |
Operating mode | Diffuse |
Design | Rectangular |
Construction size | 87.6 x 56.4 x 44.5 mm, Q45 |
Range | 0…3000 mm |
Light type | IR |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP/NPN |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Special features | keep/defer |