Product MQDC-406
Connection Cable
Female
Order number: 3045136Alternative order number : 45136
- M12 × 1, straight, 4-pin
- Gold plated contacts, 22 AWG
- Coupling nut: brass, nickel-plated
- Cable sheath: PVC, black
- Cable diameter: 5.2 mm
- Ambient temperature: -40…+405° C
- Protection classes IP67/IP69K
- Max. 250 V AC/DC, 4 A

General data
| EAN | 662488451363 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (misc., not classified) [BAB084001] |
| Customs tariff number | 85444290900 |
| Country of origin | TW |
| Weight | 81.65 g |
Technical Data
| Accessory type | Connection Cable |
| Cable length | 1.830 m |
| Housing diameter | Ø 5.2 mm |
| Housing material | Plastic |
| Ambient temperature | -40…+105 °C |
| Protection class | IP67/IP69K |

