Product Q45VR3D
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3053974Alternative order number : 53974
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, changeover (SPDT)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488539740 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 217.72 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Rectangular |
| Construction size | 87.6 x 56.4 x 44.5 mm, Q45 |
| Range | 0…450 mm |
| Light type | IR |
| Operating voltage | 24…250 VAC / 12…250 VDC |
| Output function | Complementary contact, Relay output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | keep/defer |

