Product Q45VR3F
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3053977Alternative order number : 53977
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, changeover (SPDT)
- Light or dark operation, adjusted via selector switch
General data
EAN | 662488539771 |
eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
Customs tariff number | 85365080900 |
Country of origin | US |
Weight | 358 g |
Technical Data
Function | Fiber optic sensor |
Operating mode | Glass fiber |
Design | Rectangular |
Construction size | 60.5 x 44.5 x 87.6 mm, Q45 |
Light type | IR |
Operating voltage | 24…250 VAC / 12…250 VDC |
Output function | Complementary contact, Relay output |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -25…+55 °C |
Protection class | IP67 |
Special features | keep/defer, Wash down |
Mounting accessories
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 | |
SMB30FAM10
Mounting bracket, stainless steel, for M10 x 1.5 thread, thread length 30 mm |
3011185 | |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Functional accessories
IT23S
Glass fiber, sensing mode: Opposed mode, threaded sleeve (brass), bundle diameter 3.2 mm, flexible stainless steel jacket, ambient temperatures -140…+250 °C |
3017355 | |
BT23S
Glass fiber, sensing mode: Diffuse mode, threaded sleeve (brass), bundle diameter 3.2 mm, flexible stainless steel jacket, ambient temperatures -140…+250 °C |
3017276 |