Product Q45VR3DXQ
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3054310Alternative order number : 54310
- Male connector 7/8"
- Protection class IP67
- Sensitivity adjustment via potentiometer
- Light and dark operation
- Operating voltage 24…250 VAC/12…250 VDC

General data
| EAN | 662488543105 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 260 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Rectangular |
| Construction size | 103 x 56.4 x 44.5 mm, Q45 |
| Range | 0…3000 mm |
| Light type | IR |
| Operating voltage | 24…250 VAC / 12…250 VDC |
| Output function | Complementary contact, Relay output |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | keep/defer |

