Product Q45UR3BA63CKS W/30
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3059506Alternative order number : 59506
- Switching output, PNP/NPN adjustable
- NO/NC adjustable
- Integrated temperature compensation
- Blind zone: 5 cm
- Range: 25 cm
General data
EAN | 662488595067 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 108 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Rectangular |
Construction size | 60.5 x 44.5 x 87.6 mm, Q45 |
Radiation direction | straight |
Range | 50…250 mm |
Switching element function | NO contact |
Output function | PNP |
Electrical connection | Cable |
Cable length | 9.0 m |
Housing material | Plastic, Thermoplastic polyester |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Clear object detection |
Mounting accessories
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 | |
SMB30MM
Mounting bracket, rectangular, stainless steel, for sensors with 30 mm thread, wide holes for accurate alignment |
3027162 | |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |