Product QS18VP6AF100Q
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3065503Alternative order number : 65503
- Cable with male end, 4-pin, PVC, 150 mm, 8 mm
- Protection class IP67
- LED all-round visible
- Cut-off point adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488655037 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 63.5 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, adjustable |
| Design | Rectangular |
| Construction size | 21.1 x 15 x 34.5 mm, QS18 |
| Range | 1…100 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
SMBQS18A
Mounting bracket, stainless steel, for 18 mm thread |
3069721 |
|
SMBQS18AF
Mounting bracket, stainless steel, for 18 mm thread |
3067467 |
Connectivity accessories
|
PKG4M-2/TEL
Connection cable, M8 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625061 |
|
PKW4M-2/TEL
Connection cable, M8 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625067 |

