Product  QS18VP6FPQ8

Photoelectric Sensor

Photoelectric Sensor for Plastic Fibers

Order number: 3066468

Alternative order number : 66468

    • Male M12 × 1, 4-pin
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488664688
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin CN
Weight 20 g

Technical Data

Detection type contactless, medium contact
Medium liquids, Bulk goods
Measuring principle Optical
Operating voltage 10…30 VDC
Output function NO/NC, PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS
Ambient temperature -20…+70 °C
Protection class IP67

Mounting accessories

3069721
3067467

Connectivity accessories

6625013
6625025

Functional accessories

3025967
3026034

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top