Product Q60BB6AF2000 W/30
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3069623Alternative order number : 69623
- Cable, PVC, 9 m
- Protection class IP67
- 5-segement LED display
- Signal indication
- Keylock
- Switch ON/OFF delay, adjustable between 8…16 ms
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
EAN | 662488696238 |
eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 680 g |
Technical Data
Function | Proximity switch |
Operating mode | Background suppression, adjustable |
Design | Rectangular |
Construction size | 60 x 25 x 75 mm, Q60 |
Range | 200…2000 mm |
Light type | IR |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP/NPN |
Electrical connection | Cable |
Cable length | 9.0 m |
Housing material | Plastic, Thermoplastic material, Yellow |
Ambient temperature | -20…+55 °C |
Protection class | IP67 |
Special features | keep/defer |