Product PIT46TB5HF
Plastic Fiber
Single Conductor
Order number: 3069728Alternative order number : 69728
- Operating mode: Opposed mode sensor
- 2 pcs. included in delivery
- Polyethylene jacket, flexible
- Operating temperature: -30…+70 °C
- End tip terminated
- Highly flexible optical fiber
- End sleeve for sensor: Thread
- Optical fiber, core diameter 1.0 mm
- Optical fiber, total length: ± 1829 mm
General data
EAN | 662488697280 |
eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
Customs tariff number | 85447000900 |
Country of origin | JP |
Weight | 36 g |
Technical Data
Accessory type | Plastic fiber |
For use with | Photoelectric sensors |
Construction size | 1828 mm |
Housing material | Plastic, PE, Black |
Ambient temperature | -30…+70 °C |