Product QS30EX
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3071559Alternative order number : 71559
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Selectable operating frequency, protection against crosstalk
- Emitter LED, switchable
- Operating voltage: 10…30 VDC

General data
| EAN | 662488715595 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 123 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter |
| Design | Rectangular with thread |
| Construction size | 35 x 22 x 49 mm, QS30 |
| Range | 0…213000 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
| Special features | Encapsulated |
Mounting accessories
|
SMBQS30Y
Protective housing, stainless steel, for QS30 series |
3002811 |
|
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
|
SMB30MM
Mounting bracket, rectangular, stainless steel, for sensors with 30 mm thread, wide holes for accurate alignment |
3027162 |
|
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |

