Product Q60VR3LAF2000Q1
Photoelectric Sensor
Laser Sensor, Diffuse Mode, with Adjustable Background Suppression
Order number: 3071745Alternative order number : 71745
- Male1/2”, 4-pin, rotatable by 90°
- Protection class IP67
- 5-segement LED display
- Signal indication
- Keylock
- Switch ON/OFF delay, adjustable between 8…16 ms
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output

General data
EAN | 662488717452 |
eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Customs tariff number | 85365080000 |
Country of origin | US |
Weight | 145 g |
Technical Data
Function | Proximity switch |
Operating mode | Background suppression, adjustable |
Design | Rectangular |
Construction size | 60 x 25 x 75 mm, Q60 |
Range | 200…2000 mm |
Light type | Red |
Laser class | 2 |
Operating voltage | 24…250 VAC / 12…250 VDC |
Output function | Complementary contact, Relay output |
Electrical connection | Connector, 1/2″ |
Housing material | Plastic, Thermoplastic material, Yellow |
Ambient temperature | -10…+45 °C |
Protection class | IP67 |
Special features | keep/defer |
Connectivity accessories
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |