Product BRT-51X51BM
Accessories
Microprism
Order number: 3071791Alternative order number : 71791
- Rectangular design
- Reflective area 0.45
- Reflection coefficient 1.5
- (Reference BRT‐3)

General data
| EAN | 662488717919 |
| eCl@ss-Code (V5.1.4): | 27279203 -/- Optical reflector (accessories sensor technology) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 13.61 g |
Technical Data
| Accessory type | Reflector |
| For use with | Photoelectric sensors |
| Construction size | 6.2 x 51 x 61 mm |
| Ambient temperature | -20…+60 °C |

