Product  Q12AB6LV

Photoelectric Sensor

Retroreflective Sensor

Miniature Sensor

Order number: 3072122

Alternative order number : 72122

    • Cable, PVC, 2 m
    • Protection class IP67
    • LED all-round visible
    • Indication of insufficient excess gain
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar, light operation
#

General data

EAN 662488721220
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85365019000
Country of origin US
Weight 27.22 g

Technical Data

Function Retroreflective Sensor
Operating mode Unpolarized
Design Rectangular
Construction size 12.4 x 8 x 26.6 mm, Q12
Range 40…1500 mm
Light type Red
Operating voltage 10…30 VDC
Output function NO contact, light operation, PNP/NPN
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+55 °C
Protection class IP67

Functional accessories

3044997

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top