Product Q50BVPQPMA
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3072683- Foreground and background suppression
- Operating range 100…300 mm
- M12 × 1 connector rotatable by 90°
- Operating voltage 12…30 VDC
- PNP switching output
- Response time of output 64 ms

General data
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Technical Data
Function | Proximity switch |
Operating mode | Background suppression, adjustable |
Design | Rectangular |
Construction size | 49.8 x 19.7 x 60 mm, Q50 |
Range | 100…300 mm |
Light type | Red |
Operating voltage | 12…30 VDC |
Output function | NO/NC, PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, ABS |
Ambient temperature | -10…+55 °C |
Protection class | IP67 |