Product QS18VP6LD
Photoelectric Sensor
Diffuse Mode Laser Sensor
Order number: 3073040Alternative order number : 73040
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488730406 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 77 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Rectangular with thread |
| Construction size | 31 x 15 x 35 mm, QS18 |
| Range | 0…300 mm |
| Light type | Red |
| Laser class | 1 |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |
| Special features | Laser |
Mounting accessories
|
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
|
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 |
|
SMBQS18A
Mounting bracket, stainless steel, for 18 mm thread |
3069721 |
|
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |

