Product SMBAMS30P
Accessories
Mounting Bracket
Order number: 3073135Alternative order number : 73135
- M30 feedthrough
- For sensors with 30 mm thread
- Automotive Metric Standard (AMS)

General data
| EAN | 662488731359 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 73269098900 |
| Country of origin | US |
| Weight | 90.72 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Cylindrical sensors |
| Construction size | 85 x 45 x 2.6 mm |
| Housing material | Stainless steel, 1.4401 (AISI 316) |

