Product QS18UPA
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3073155Alternative order number : 73155
- Operating voltage 12…30 VDC
- Compact design
- Cable, 2 m
- Switching range adjustable via teach-in
- Adjustable to retroreflective mode
- Blind zone: 5 cm
- Range: 50 cm

General data
EAN | 662488731557 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 99.79 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Rectangular with thread |
Construction size | 33.5 x 15 x 35 mm, QS18U |
Radiation direction | straight |
Range | 50…500 mm |
Operating voltage | 12…30 VDC |
Switching element function | NO contact |
Output function | PNP |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, ABS |
Ambient temperature | -20…+60 °C |
Protection class | IP67 |
Special features | Clear object detection |