Product QS18VP6LLPQPMA
Photoelectric Sensor
Retroreflective Laser Sensor with Polarizing Filter
Order number: 3073425Alternative order number : 73425
- Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- LED, all-round visible
- Sensitivity adjusted via potentiometer
- Microprism reflector BRT-51X51BM recommended for ranges up to 10 m and self-adhesive reflector film BRT-TVHG-2X2 for ranges up to 1.5 m; included in scope of delivery
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
EAN | 662488734251 |
eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 50 g |
Technical Data
Function | Retroreflective Sensor |
Operating mode | Polarized |
Design | Rectangular with thread |
Construction size | 31 x 15 x 35 mm, QS18 |
Range | 100…10000 mm |
Light type | Red polarized |
Laser class | 1 |
Operating voltage | 10…30 VDC |
Output function | NO/NC, PNP |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, ABS |
Ambient temperature | -10…+50 °C |
Protection class | IP67 |
Special features | Laser |
Mounting accessories
![]() |
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
![]() |
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 |
![]() |
SMBQS18A
Mounting bracket, stainless steel, for 18 mm thread |
3069721 |
![]() |
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |
Functional accessories
![]() |
BRT-51X51BM
Rectangular reflector, reflection coefficient 2.0, material acrylic, ambient temperature -20 … +60 °C, microprism geometry |
3071791 |