Product M18TB14
Temperature sensor
Passive Infrared Sensor
With Switching Output
Order number: 3073651Alternative order number : 73651
- Connection via cable, 2 m
- D:S ratio 14:1
- Operating voltage 10…30 VDC
- Switching point adjustable via teach-in
- Temperature measuring range 0…300 °C

General data
EAN | 662488736514 |
eCl@ss-Code (V5.1.4): | 27200211 -/- Radiation temperature measurement device |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 205 g |
Technical Data
Detection type | contactless |
Design | Tube |
Measuring range | 0…300 °C |
D:S ratio | 14:1 |
Process connection | M18 × 1 |
Operating voltage | 10…30 VDC |
Electrical output | Switching output |
Communication protocol | 1-wire-serial |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, Stainless steel, Grey |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |