Product QS18VP6LAF250
Photoelectric Sensor
Laser Sensor, Diffuse Mode, with Adjustable Background Suppression
Order number: 3075739Alternative order number : 75739
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Cut-off point adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover
General data
EAN | 662488757397 |
eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 84 g |
Technical Data
Function | Proximity switch |
Operating mode | Background suppression, adjustable |
Design | Rectangular |
Construction size | 21.1 x 15 x 34.5 mm, QS18 |
Range | 1…250 mm |
Light type | Red |
Laser class | 2 |
Operating voltage | 10…30 VDC |
Output function | NO/NC, PNP |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, ABS |
Ambient temperature | -10…+50 °C |
Protection class | IP67 |
Special features | Laser |