Product QS30EDVQ
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3076092Alternative order number : 76092
- Male M12 × 1, 5-pin
- Protection class IP67
- LED all-round visible
- Teach button
- 8-segment bargraph
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
EAN | 662488760922 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 75 g |
Technical Data
Function | Proximity switch |
Operating mode | Diffuse |
Design | Rectangular with thread |
Construction size | 35 x 22 x 57 mm, QS30 |
Range | 2…1400 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP/NPN |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, Thermoplastic material, Yellow |
Ambient temperature | -10…+55 °C |
Protection class | IP67 |
Special features | keep/defer |
Mounting accessories
![]() |
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
![]() |
SMB30MM
Mounting bracket, rectangular, stainless steel, for sensors with 30 mm thread, wide holes for accurate alignment |
3027162 |
![]() |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |