Product M18TIP14Q
Temperature sensor
Passive Infrared Sensor
With Analog Output
Order number: 3076327Alternative order number : 76327
- connection via M12 x 1 connector
- D:S ratio 14:1
- Operating voltage 12…30 VDC
- Measuring range adjustable via teach-in
- Analog output 4…20 mA
- PNP alarm output switches at the measuring range limit of 20 mA
- Temperature measuring range 0…300 °C

General data
EAN | 662488763275 |
eCl@ss-Code (V5.1.4): | 27200211 -/- Radiation temperature measurement device |
Customs tariff number | 90251900900 |
Country of origin | US |
Weight | 90.72 g |
Technical Data
Detection type | contactless |
Design | Tube |
Measuring range | 0…300 °C |
D:S ratio | 14:1 |
Process connection | M18 × 1 |
Operating voltage | 12…30 VDC |
Electrical output | Current output (3-wire) |
Current output | 4…20 mA |
Communication protocol | 1-wire-serial |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Stainless steel, Grey |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |
Mounting accessories
![]() |
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
![]() |
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |
Connectivity accessories
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
RKS4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626361 |
![]() |
WKS4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626364 |