Product Q12AN6LPQ3
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Miniature Sensor
Order number: 3077111Alternative order number : 77111
- Cable, PVC, 150 mm, with M8 × 1 male end, 3-pin
- Protection class IP67
- LED all-round visible
- Indication of insufficient excess gain
- Glass lens
- Operating voltage: 10…30 VDC
- NPN switching output, light operation

General data
EAN | 662488771119 |
eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 23 g |
Technical Data
Function | Retroreflective Sensor |
Operating mode | Polarized |
Design | Rectangular |
Construction size | 12.4 x 8 x 26.6 mm, Q12 |
Range | 100…1000 mm |
Light type | Red polarized |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Electrical connection | Cable with connector, M8 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, Thermoplastic material, Yellow |
Ambient temperature | -20…+55 °C |
Protection class | IP67 |
Connectivity accessories
![]() |
PKG3M-2/TEL
Connection cable, M8 female connector, straight, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625058 |
![]() |
PKW3M-2/TEL
Connection cable, M8 female connector, angled, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625064 |
Functional accessories
![]() |
BRT-60X40C
Rectangular reflector, reflection coefficient 1.48, material: acrylic, ambient temperature -20…+60 °C |
3044997 |