Product Q20NLP
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3077763Alternative order number : 77763
- Cable, PVC, 2 m
- Protection class IP67
- LED, all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
EAN | 662488777630 |
eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 50 g |
Technical Data
Function | Retroreflective Sensor |
Operating mode | Polarized |
Design | Rectangular |
Construction size | 20 x 12 x 32 mm, Q20 |
Range | 30…4000 mm |
Light type | Red polarized |
Operating voltage | 10…30 VDC |
Output function | Complementary contact, NPN |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -20…+60 °C |
Protection class | IP67 |