Product Q20EQ5
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3078205Alternative order number : 78205
- Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- LED, all-round visible
- Operating voltage: 10…30 VDC
General data
EAN | 662488782054 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85437090990 |
Country of origin | CN |
Weight | 26 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Emitter |
Design | Rectangular |
Construction size | 20 x 12 x 32 mm, Q20 |
Range | 0…12000 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -20…+60 °C |
Protection class | IP67 |
Mounting accessories
SMBQ20L
Mounting bracket, stainless steel, rectangular, for Q20 |
3079040 |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |