Product  LQMAC-306

Accessories

Connection Cable

Order number: 3086779

Alternative order number : 86779

    • For WLB32Z work lights
    • Length 1.83 m
    • Male, 3-pin, 38 x 18 x 10 mm
    • Open end
#

General data

EAN 662488867799
Customs tariff number 85444290900
Country of origin TW
Weight 129 g

Technical Data

Accessory type Connection Cable

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top