Product WLB92X1100PWM
Work Light
Linear Light
Order number: 3093286Alternative order number : 93286
- Light beam: 1100 mm
- Operating voltage: 24 VDC (±10%)
- Protection class: IP50
- Color: White
- Cable, 2 m
- External PWM signal for continuous dimming of the light output (0% - 100%) required
General data
EAN | 662488932862 |
eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
Customs tariff number | 94054239900 |
Country of origin | MX |
Weight | 4491 g |
Technical Data
Function | Linear light |
Light type | White |
Number of colors/segments | 1 |
Dimmable | PWM |
Cascadable | No |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, AL, Anodized |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+70 °C |
Protection class | IP40 |
Mounting accessories
LMBWLB92
Snap bracket for WLB92 work light, included in the WLB92 scope of delivery |
3093567 | |
LMBWLB92S
Mounting bracket for front side mounting of the WLB92 |
3093570 |
Functional accessories
BL20-PG-EN-V3
CODESYS 3 programmable gateway for connecting BL20 I/Os to PROFINET, EtherNet/IP and Modbus TCP master |
6827393 | |
BL20-E-2CNT-2PWM
2 counters 200kHz, 2 PWM 20kHz |
6827341 |