Product Q4XTULAF100-Q8
Photoelectric Sensor
Laser Distance Sensor (Triangulation)
With Analog Output
Order number: 3094884Alternative order number : 94884
- 4-digit 7-segment LED display
- 3 buttons
- Output indicator (yellow)
- IP67/69K
- ECOLAB-certified
- Range: 25…100 mm
- Laser class 1, red, 655 nm, acc. to IEC 60825-1:2007
- Operating voltage: 12…30 VDC
- Analog output: 0…10 VDC
- Rectangular model with offset M18 thread
- Stainless steel case (1.4404 )

General data
EAN | 662488948849 |
eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 113.4 g |
Technical Data
Function | Proximity switch |
Operating mode | Background/foreground suppression |
Design | Rectangular with thread |
Construction size | 43.5 x 18 x 57.5 mm, Q4X |
Range | 25…100 mm |
Optical resolution | 0.15 mm |
Light type | Red |
Laser class | 1 |
Operating voltage | 10…30 VDC |
Output function | Analog output |
Voltage output | 0…10 V |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Stainless steel |
Ambient temperature | -10…+50 °C |
Protection class | IP67/IP68/IP69 |
Special features | Chemical-resistant, Wash down, Resistant to chemicals |
Mounting accessories
![]() |
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
RKH4.5-2/TFG
Connection cable, M12 female connector, straight, 5-pin, stainless steel coupling nut, cable length: 2 m, jacket material: TPE, gray; temperature range: -40…+105 °C |
6933455 |
![]() |
RKS4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626361 |
![]() |
WKS4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626364 |