Product  VELC60-PC

Image Processing

Lens Cover

Order number: 3097182

Alternative order number : 97182

    • Protection class IP67
    • For VE Smart Camera
    • Window material: Polycarbonate
    • Length: 60 mm
#

General data

EAN 662488971823
eCl@ss-Code (V5.1.4): 27310290 -/- Image processing component (not classified) (accessories: filter,…)
Customs tariff number 76169990990
Country of origin CN
Weight 181.44 g

Technical Data

Housing material Aluminium

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top