Product Q5XKLAF2000-Q8
Photoelectric Sensor
Laser Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3803693Alternative order number : 803693
- 4-digit 7-segment display
- Adjustable via pushbutton on the housing or IO-Link
- Protection class IP67
- M12 × 1 male connector, 4-pin, rotatable
- Laser class 2, 650 nm, acc. to IEC 60825-1:2007
- Range: 95…2000 mm
- Adjustable response time: 3, 5, 15, 25 or 50 ms
- Operating voltage: 10…30 VDC
- Output 1: PNP/NPN switching output with IO-Link communication
- Output 2: PNP/NPN switching output; teach-in input, laser control, synchronization or pulse frequency modulation (PFM)

General data
| EAN | 662488025946 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 117.93 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background/foreground suppression |
| Design | Rectangular |
| Construction size | 52 x 25 x 59.6 mm, Q5X |
| Range | 95…2000 mm |
| Light type | Red |
| Laser class | 2 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |
| Special features | Clear object detection, Pump function, keep/defer |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |

