Product K50PTKQP
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3806182Alternative order number : 806182
- Protection classes IP67 IP69K
- Cable with M12 x 1 male connector, 4-pin, 150 mm
- RGB LED display
- Control of user-defined or predefined light colors
- Flashing function, alternation, 2-color display, intensity check and other animations
- Parameterizable via IO-Link
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
EAN | 662488047337 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 158.76 g |
Technical Data
Function | Touch Button |
Light type | RGB |
Dimmable | Programmable |
Output function | Programmable, PNP/NPN |
Communication protocol | IO-Link |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, PC, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP67/IP69 |
Data Sheets
German | 268 KB |
English | 268 KB |
French | 269 KB |
Spanish | 268 KB |
Czech | 269 KB |
Dutch | 269 KB |
Romanian | 269 KB |
Russian | 403 KB |
Polish | 270 KB |
Chinese | 364 KB |
Turkish | 259 KB |
Configuration File
Configuration Software
General Catalog
Product Flyer
Product Overview
Pick-to-Light: Complete solutions from a single source | 970 KB |
Lighting and Indication Selection Guide | 4409 KB |