Product  QM30VT1

Vibration & Temperature Sensor

With Serial Interface

For Connecting to a DX80 Radio Node

Order number: 3806275

Alternative order number : 806275

    • For detecting temperature and vibration values
    • Robust aluminum housing
    • Protection class IP67
    • PVC cable, 2.09 m, with M12 × 1 male connector, 5-pin
    • Shock resistant up to 400 g
    • BWA-BK-022 mounting plate kit included in delivery
    • Temperature measuring range: -40…105 °C
    • Resolution: 1 °C
    • Accuracy: ± 3 °C
    • Vibration measuring range: 0…46 mm/s RMS
    • Frequency range: 10…4000 Hz
    • Accuracy: ± 10 % at 25 °C
    • Operating voltage: 3.6…5.5 VDC
    • Serial interface to connect a DX80 radio participant
#

General data

EAN 662488048167
Customs tariff number 90318080000
Country of origin US
Weight 137 g

Technical Data

Function Vibration sensor
Device type Sensor
Design Rectangular
Antenna connection No radio participant
Communication protocol 1-wire-serial
Electrical connection Cable with connector, M12 × 1
Cable length 2.090  m
Housing material Aluminium, AL, Black-finished
Ambient temperature -40…+105 °C
Protection class IP67

Functional accessories

3088439
3018657
3800203
3095667
3014392

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top