Product LM80KIQP
Photoelectric Sensor
Laser Sensor, Diffuse Mode (Triangulation)
Order number: 3807393Alternative order number : 807393
- Stainless steel housing
- Protection class IP67
- Connection via 300 mm cable with connector, M12 × 1, 5-pin
- Laser class 2
- Visible red, 655 nm
- Analog output accuracy: 0.002 mm
- IO-Link accuracy: 0.175 mm
- Range: 40…80 mm
- Operating voltage: 10…30 VDC
- Push/pull switching output or IO-Link
- Analog output 4…20 mA

General data
| EAN | 662488058012 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 90314990000 |
| Country of origin | US |
| Weight | 208.65 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Triangulation |
| Design | Rectangular |
| Construction size | 35.8 x 23.5 x 48.5 mm, LM |
| Range | 40…80 mm |
| Optical resolution | 0.002 mm |
| Light type | Red |
| Laser class | 2 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN, analog output |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, Stainless steel, Grey |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
| Special features | Chemical-resistant, Clear object detection, keep/defer |
Connectivity accessories
|
RKS4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626361 |
|
WKS4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626364 |
|
RKS4.5T-2-RSS4.5T/TEL
Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626388 |

