Product Q76E-VP-ZLVC-Q8
Photoelectric Sensor
Retroreflective Light Barrier
With Wide Light Beam
Order number: 3808853- Protection class IP67/IP69
- M12 × 1 male, 4-pin
- Range up to 4 m with reflector BRT-92X92CB
- Extra-wide light beam
- Operating voltage: 10…30 VDC
- Switching output, complementary contact, PNP
- ECOLAB-certified

General data
| EAN | 662488071158 |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 69 g |
Technical Data
| Function | Retroreflective Sensor |
| Design | Rectangular |
| Construction size | 45.3 x 20.5 x 87.4 mm, Q76 |
| Range | 400…4000 mm |
| Optical resolution | 19 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC PBT |
| Ambient temperature | -40…+60 °C |
| Protection class | IP67/IP69 |
| Approvals | ECOLAB |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |

