Product Q76E-KP-ZLVC-Q5
Photoelectric Sensor
Retroreflective Light Barrier
With Wide Light Beam
Order number: 3808858- Protection class IP67/IP69
- 200-mm PVC cable with M12 × 1 male, 4-pin
- Range up to 4 m with reflector BRT-92X92CB
- Extra-wide light beam
- Operating voltage: 10…30 VDC
- 1 × switching output, PNP/NPN IO-Link
- 1 × switching output, dark operation PNP
- ECOLAB-certified

General data
| EAN | 662488071202 |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 136.08 g |
Technical Data
| Function | Retroreflective Sensor |
| Design | Rectangular |
| Construction size | 45.3 x 20.5 x 79.3 mm, Q76 |
| Range | 400…4000 mm |
| Optical resolution | 19 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.20 m |
| Housing material | Plastic, PC PBT |
| Ambient temperature | -40…+60 °C |
| Protection class | IP67/IP69 |
| Approvals | ECOLAB |

