Product TTR891APSC7D-2.0FL-CTR
Photoelectric Sensor
Reflex Light Grid
Roller Conveyor Sensor
Order number: 3809715- Overall length/frame size "L": 891 mm
- Infrared light beams
- Range: 120 mm
- Beam distance "D1": 108 mm
- Beams centered between frames
- Operating voltage: 18…30 VDC
- Switching output: PNP, light operation
- D-type end cap: 11-mm hexagonal shape, flat end on the top and 8-mm spring

General data
EAN | 662488079376 |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 290 g |
Technical Data
Function | Proximity switch |
Operating mode | Diffuse |
Design | Rectangular |
Construction size | 891 x 12 x 18.6 mm, TTR |
Range | 0…120 mm |
Optical resolution | 108 mm |
Light type | IR |
Operating voltage | 18…30 VDC |
Output function | NO contact, PNP |
Electrical connection | Cable, Open end |
Cable length | 2.0 m |
Housing material | Metal, AL, Black |
Ambient temperature | -10…+55 °C |
Protection class | IP50 |
Approvals | CE, cULus |