Product Q2XABAF150-Q5
Photoelectric Sensor
Diffuse-Mode Sensor
Order number: 3810304- Miniature sensor with slim housing for confined spaces
- Protection class IP67
- Connection via 150-mm PVC cable with M12 × 1 male connector, 4-pin
- Range: 150 mm
- Crosstalk protection
- Adjusted via potentiometer
- Switching output, bipolar, light operation

General data
| EAN | 662488084653 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 22.68 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, adjustable |
| Design | Rectangular |
| Construction size | 11.3 x 8 x 31 mm, Q2X |
| Range | 2…150 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | PNP/NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Housing material | Plastic, PC ABS |
| Ambient temperature | -25…+50 °C |
| Protection class | IP67 |
| Special features | Miniature, Crosstalk protection |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |

