Product Q5XKLAF10000-Q8
Photoelectric Sensor
Laser Diffuse-Mode Sensor with Adjustable Background Suppression
Order number: 3812826- 4-digit 7-segment display
- Adjustable via pushbutton on the housing or IO-Link
- Protection class IP67
- M12 × 1 male connector, 4-pin, rotatable
- Laser class 2, 650 nm, acc. to IEC 60825-1:2007
- Range: 50…10,000 mm
- Adjustable response time: 3, 5, 15, 25 or 50 ms
- Operating voltage: 10…30 VDC
- Output 1: PNP/NPN switching output with IO-Link communication
- Output 2: PNP/NPN switching output; teach-in input, laser control, synchronization or pulse frequency modulation (PFM)

General data
| EAN | 662488135546 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 130.18 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, adjustable |
| Design | Rectangular |
| Construction size | 52 x 25 x 59.6 mm, Q5X |
| Range | 50…10000 mm |
| Light type | Red |
| Laser class | 2 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |

