Product  NI4-DSU35TC-2AD4X2

Inductive Sensor

For Rotary Actuators

Order number: 4430130
    • Rectangular, housing DSU35
    • Plastic, PP-GF30-VO
    • Two outputs for monitoring the position of rotary actuators
    • Mounting on all standard actuators
    • DC 2-wire , 10…65 VDC
    • 2 x NO contact
    • Terminal chamber
#

General data

EAN 4047101096644
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 137 g

Technical Data

Design Dual sensor for rotary actuators
Construction size 62 x 60 x 35.4 mm, DSU35
Rated switching distance 4 mm
Mounting conditions Non-flush
Operating voltage 10…65 VDC
Output function NO contact, 2-wire
Switching frequency 0.050 kHz
Electrical connection Terminal chamber
Housing material Plastic, PP-GF30, Yellow
Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

6900225
6900229
6900230
6900231
6900403
6901070
6900455
6900402
6900286
6900287

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top