Product BIM-NST-AN6X-H1141/S34
Magnetic Field Sensor
for pneumatic cylinders (magnetic-field immune)
Order number: 4685501- Plastic, PA12-GF30
- Magnetic-inductive sensor
- Weld resistant to AC fields of 50…60 Hz
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M12 x 1 connector

General data
EAN | 4047101104479 |
eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | PL |
Weight | 19 g |
Technical Data
Design | Rectangular |
Construction size | 28 x 17 x 14 mm, NST |
Cylindrical design | T-groove cylinder, Dovetail cylinder, grooved, Profile cylinder |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PA12-GF30 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Resistant to magnetic fields |
Mounting accessories
![]() |
KLN3
Mounting bracket for mounting magnetic field sensors on dovetail groove cylinders or T-groove cylinders; clamping width: 5.2…13.5 mm; material: Anodized aluminum |
6970504 |
![]() |
KLF1
Mounting bracket for mounting magnetic field sensors on profile cylinders with external dovetail guide; for all cylinder diameters, material: Anodized aluminum |
6970401 |
![]() |
KLF2
Mounting bracket for mounting magnetic field sensors on profile cylinders (IMI Norgren); cylinder diameter: 32…100 mm; material: Anodized aluminum |
6970402 |
![]() |
SMC-325
Mounting bracket for mounting magnetic field sensors on SMC cylinders; clamping width 4 mm; material: Anodized aluminum |
A3106 |