Product TBEN-L5-EN1
Ethernet Spanner
Master to master data exchange, NAT router, 16 digital PNP inputs
Order number: 6814035- Two separate, electrically isolated Ethernet interfaces
- Bidirectional data exchange between two controllers
- Protocols: EtherNet/IP, Modbus TCP and PROFINET
- PROFINET is supported on Ethernet port P2
- 1:1 NAT router
- 10 Mbps/100 Mbps
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 5-pin 7/8″ male connector for power supply
- Galvanically isolated voltage groups support passive safety
- ATEX zone 2/22
- CCC-Ex
- Input diagnostics per port

General data
| EAN | 4047101331707 | 
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) | 
| Customs tariff number | 85176200000 | 
| Country of origin | DE | 
| Weight | 626 g | 
Technical Data
| Network protocol | Modbus TCP, EtherNet/IP | 
| Signal type | Digital input | 
| Connection technology signal | M12 | 
| Device type | I/O Module, Compact station | 
| Fieldbus transmission rate | 10/100 Mbps | 
| Fieldbus connection technology | 2 × M12, 4-pin, D-coded | 
| Ambient temperature | -40…+70 °C | 
| Protection class | IP65/IP67/IP69K | 
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC | 
Data Sheets
| German | 431 KB | 
| English | 428 KB | 
| French | 432 KB | 
| Spanish | 418 KB | 
| Czech | 431 KB | 
| Dutch | 431 KB | 
| Romanian | 430 KB | 
| Russian | 315 KB | 
| Polish | 432 KB | 
| Chinese | 515 KB | 
| Turkish | 432 KB | 
Approval
CAD File
Configuration File
Configuration Software
General Catalog
Instructions for Use
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB | 
| EU and UK Declaration of Conformity According to ATEX | 120 KB | 
Product Overview
Quick Start Guide
Mounting accessories
|   | TB-SG-L Protective housing for TBEN-L and TBIL-M block I/O modules for use in ATEX Zone 2/22 | 100014865 | 
Connectivity accessories — Power supply
|   | RKM52-2-RSM52 Power supply cable, 7/8″ female connector, straight, 4-pin + PE to 7/8″ male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray | 6914150 | 
|   | WKM52-2-WSM52 Power supply cable, 7/8″ female connector, angled, 4-pin + PE to 7/8″ male connector, angled, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray | 6604801 | 
|   | RSM RKM 50-2M Actuator and sensor cordset, extension cable, 7/8″ male connector, straight, 5-pin, 7/8″ male connector, straight, 4-pin, cable length 2 m, cable jacket PVC, yellow, other cable lengths and versions available, see www.turck.com | U2282-0 | 
Connectivity accessories — I/O
|   | RKC4T-2-RSC4T/TXL Extension cable, M12 female connector, straight, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval | 6625604 | 
|   | WKC4T-2-RSC4T/TXL Extension cable, M12 female connector, angled, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval | 6625636 | 
|   | RKC4.4T-2-RSC4.4T/TXL Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval | 6625608 | 
|   | WKC4.4T-2-RSC4.4T/TXL Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval | 6625640 | 
|   | WKC4.5T-2-RSC4.5T/TXL Extension cable, M12 female connector, angled, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval | 6625644 | 
|   | RKC4.5T-2-RSC4.5T/TXL Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval | 6625612 | 
|   | VBRS4.4-2RKC4T-1/1/TXL 2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black | 6628112 | 
|   | RK 4.4T-2-RS 4.4T Actuator and sensor cordset, extension cable, M12 female connector, straight, 4-pin, M12 male connector, straight, 4-pin, IP68, IP69K, cable length: 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com | U2445 | 
|   | RK 4.5T-2-RS 4.5T Actuator and sensor cordset, extension cable, M12 female connector, straight, 5-pin, M12 male connector, straight, 5-pin, IP68, IP69K, cable length: 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com | U2187-1 | 
Connectivity accessories — Network
|   | RSSD-RJ45S-4422-2M Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green | 6635170 | 
|   | RSSD-RJ45S-4422-7M Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green | 6635579 | 
|   | RSSD-RJ45S-4422-8M Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green | 6635538 | 
|   | RSSD-RSSD-4422-2M Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green | 6635150 | 
|   | RSSD RSSD 441-2M Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise | U-02482 | 
|   | RSSD RJ45 441-2M Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise | U-08880 | 


 
										 
					
				 
					
				 
					
				