Product BL20-4DI-24VDC-N
BL20 electronic module
4 Digital Inputs, NPN
Order number: 6827013- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 4 digital inputs, 24 VDC
- N switching
General data
EAN | 4047101137576 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 34 g |
Technical Data
Signal type | Digital input |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
German | 263 KB |
English | 261 KB |
French | 262 KB |
Spanish | 264 KB |
Czech | 264 KB |
Dutch | 261 KB |
Romanian | 263 KB |
Russian | 277 KB |
Polish | 264 KB |
Chinese | 295 KB |
Turkish | 264 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
ZBW5-2BETÄTIGUNGSWERKZEUG
Tension spring tool |
6827129 |