Product BL20-2DO-R-NO
BL20 electronic module
Relay Module, 2 × NO
Order number: 6827029- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 2 NO channels
General data
EAN | 4047101137729 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 44 g |
Technical Data
Signal type | Relay output |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
German | 307 KB |
English | 305 KB |
French | 306 KB |
Spanish | 307 KB |
Czech | 307 KB |
Dutch | 305 KB |
Romanian | 306 KB |
Russian | 323 KB |
Polish | 308 KB |
Chinese | 349 KB |
Turkish | 308 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
ZBW5-2BETÄTIGUNGSWERKZEUG
Tension spring tool |
6827129 |